alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok UAE

Swagelok UAE - Your Authorized Swagelok Sales and Service Center

Swagelok Solutions for Power

We offer fluid system products, services, and training for the power generation, storage, and distribution sector that help ensure safe, efficient, reliable, and sustainable operation.

Power Generation Fluid System Solutions by Swagelok UAE

The Power to Connect, Convey, Control, and Customize

From nuclear, hydroelectric, thermal, gas- and coal-fired plants to combined cycle and cogeneration facilities, Swagelok stands behind the power industry with the products, custom assemblies, onsite services, and training to perform under pressure. High pressures and temperatures, superheated steam, hazardous chemicals—all require fluid system solutions that are suited for harsh, high-stress environments.

Across the world, energy producers, storers, and distributors trust our design and manufacturing expertise to help them keep the power on. From commonly used products to custom components and assemblies, everything Swagelok designs, manufactures, and builds is to ensure the highest level of application, process, and instrumentation integrity. Swagelok UAE serves power plants and utilities throughout the region with local inventory, Technical Advisors, and onsite support.

Talk to a Power Specialist

Swagelok Oxygen Injection System for power plant feedwater treatment (AVT)

Swagelok Oxygen Injection System for AVT(O) and AVT(OT).
Download Tech Sheet

Local Power Plant Support: Planning, Compliance, Safety & Sustainability

Planning Your Success

Scheduling, fabrication, and onsite services

  • Works with site contacts and planning groups to stay ahead of installation timelines and outages
  • Specialists partner with contractors on delivery coordination, onsite inventory, and prefabricated assemblies
  • Provides quick turnaround on outage work and support for converting to automated systems
  • Swagelok UAE can help your team prevent installation and maintenance mistakes

Regulatory Compliance

Meeting industry and environmental regulations

  • Flexible engineering and fabrication support for evolving standards
  • Fluid solutions for instrumentation and monitoring; component standardization to reduce leaks and emissions
  • Tubing and fittings engineered to ASME NQA-1, Section I, II, and III requirements
  • Assistance meeting ISO, NFPA, OSHA, EPA, NRC, METI, KHK, and other region-specific requirements
  • Coordinates across departments to align project goals with decision-making groups

Improving Plant Safety

Leak-tight, reliable fluid systems

  • Recommends actions that account for both applications and the human element
  • Small-bore tubing reduces leak potential compared to pipe and pipe fittings
  • Helps avoid risks of intermixing or interchanging products from different manufacturers
  • Onsite training led by experienced instructors on fluid, air, and compressed gas system safety

Simplifying Sustainability

Emissions reduction and ESG goals

  • Supports reduction of scope 1, 2, and 3 emissions to meet ESG standards
  • Field engineering identifies leak points and energy waste; suggests low-emissions valves and closed-loop grab sampling panels
  • Materials scientists and engineers help select optimized products and alloys to limit environmental damage
  • Recommends analytical instrumentation and designs for continuous emissions monitoring in flares and stacks

Products for the Power Industry

Fittings

Fittings

The industry standard for dependable, leak-tight connections in high-vibration and high-temperature plant environments. Choose from tube fittings, transmitter calibration fittings, and PFA fittings in a wide range of alloys and configurations, including options for corrosive and reactive media.

valves

Valves

Process and instrumentation valves built to reduce maintenance and replacement over time, including ball valves, check, needle and metering, relief, plug, bleed and purge, and bellows-sealed valves, plus manifolds and stream selectors for analyzer systems.

Small bore tubing system

Small-Bore Tubing

Tubing up to 2 in. (50 mm) O.D. replaces conventional pipe with fewer joints and smoother bends for better flow. With no welding, cutting, or threading, installation takes less labor, costs less, and requires no fire watch.

Hose and Flexible Tubing

Hoses and Flexible Tubing

Bulk hose, assemblies, and custom lengths from 1/8 to 2 in., with a range of core materials, reinforcements, and end connections. Options include metal core hose for temperatures up to 1000°F, PTFE core hose up to 450°F, and chemically resistant PFA and vinyl tubing.

Regulator

Regulators

Spring-loaded and dome-loaded pressure-reducing and back-pressure regulators, along with specialty regulators, handle a wide range of pressures and flows to keep your systems stable and your facility protected.

Pressure gauges

Pressure Gauges

Gauges for every condition, from low pressure to severe service, with multiple mounting configurations for easy installation. Round out your instrumentation with pressure transducers, flow sensors, and thermometers.

Swagelok quick-connects

Quick Connects

Full-flow, instrumentation, miniature, and PTFE-sealed quick connects let your team connect and disconnect quickly while minimizing spills and air inclusion.

Filters

Filters

Particulate and coalescing filters keep contaminants out of your process, helping prevent inaccurate analyzer readings and downstream problems in sampling and CEMS applications.

welding system

Welding System

The Swagelok orbital welding system produces repeatable GTAW welds on tubing and pipe with less prep than manual welding, and with a lower fire risk for a safer work site.

Services for the Power Industry

Custom Engineering Services and Solutions

Design and Assembly

Get the custom assembly your power plant needs. We take ideas from concept to creation and reduce your costs by reducing in-house R&D effort, component handling, QA inspections, rework, and assembly time.

Swagelok fluid system field engineer

Field Engineering

Our local field engineering team is a trusted resource for customers who want professional guidance on changing pressure, temperature, and flow requirements for their critical processes. We can help you improve plant safety and fluid system health, reduce emissions, onboard new personnel, or assist with fluid subsystem assembly.

Swagelok field engineering

Onsite Services

Our local Onsite Services team walks your plant to find leaks, flag problem areas, and document what needs attention in your liquid, air, and compressed gas systems. You get a clear, prioritized plan to improve system health and efficiency, whether you're focused on design, production, or MRO.

Swagelok tubing system training

Fluid System Training

Equip personnel with the skills to ensure a smooth operation. Our local hands-on training courses range from tube fittings essentials to tube bending to fluid system installation. Attend our courses to receive expert guidance on valve selection, regulator use, hose management, sampling systems, steam systems, and materials science.

sales and service center business support

Vendor Managed Inventory

Swagelok UAE keeps critical parts stocked at your site. We organize, label, and reorder inventory to prevent stockouts and downtime, and our onsite consignment cabinets help eliminate transaction fees and excess stock. Interested in setting up an inventory?


Meeting Rising Power Demand, Sustainably

The need for sustainable power generation is increasing rapidly due to the evolving popularity of electric vehicles, booming data center demand, and population increase. Swagelok recognizes the intense pressure this puts on your operation to increase production while keeping pace with industry standards, reducing greenhouse gas (GHG) emissions, and ensuring environmental, public, and employee safety.

Request more information from your local team at Swagelok UAE.

Talk to a Power Specialist